Catalog navigation
Code
CAD模型選擇
Delivery country
可提供的產品: 1
HELP_VARIABLE
Item-No.
262-306
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 4 mm²
Cross section
28 - 12 AWG
Strip length
9 - 10 mm
Measured voltage
630 V
Rated impulse voltage
8 kV
Pollution degree
3
Current intensity
24 A
Height
23.00 mm
Width
7.00 mm
Depth
33.50 mm
Number of connection points
2
Number of potentials
1
Color
orange
Weight
4.099 g
eCl@ss 7.1
27-14-11-06
相應設備
    No related equipment available
Preview - Generation
預覽
3D
2D
Footprint by Ultralibrarian
模型參數已修改,與當前預覽不符.You have to generate a new preview.

產品目錄供應商定位元
選擇一個國家查看當地辦事處